Installation
System requirements
The following system requirements must be fulfilled for proper functioning of the TF8400 TwinCAT 3 MTP Runtime.
Technical data | Requirement |
|---|---|
Operating system | Windows 10, Windows 11, Beckhoff RT Linux®, TwinCAT/BSD |
CPU architecture | x86, x64, Arm® |
Minimum TwinCAT version | 3.1.4026.10 |
Required TwinCAT setup level | TC1200 TwinCAT 3 PLC |
TwinCAT 3 Package Manager: Installation (TwinCAT 3.1 Build 4026)
If you are using TwinCAT 3.1 Build 4026 (and higher) on the Microsoft Windows operating system, install this function via the TwinCAT Package Manager (TcPkg). Detailed instructions on installing products can be found in the chapter Managing TwinCAT Software in the TwinCAT 3.1 Build 4026 installation instructions.
Notice | |
Unprepared TwinCAT restart can cause data loss The installation of this function may result in a TwinCAT restart.
|
TwinCAT Package Manager CLI
You can use the TcPkg Command Line Interface (CLI) to display the available workloads on the system:
tcpkg list -t workloadUse the following command to install the Workload:
- TwinCAT.XAE.PLC.Lib.Tc3_MTP