I_MTP_ServiceMode
This interface defines the properties and methods for the Service Mode.
Methods
Name | Type | Description |
|---|---|---|
IsOffline | BOOL | Returns |
IsOperator | BOOL | Returns |
IsAutomaticInternal | BOOL | Returns |
IsAutomaticExternal | BOOL | Returns |
SetOffline | BOOL | Sets the Returns |
SetOperator | BOOL | Sets the Returns |
SetAutomaticInternal | BOOL | Sets the Returns |
SetAutomaticExternal | BOOL | Sets the Returns |
Properties
Name | Type | Access | Description |
|---|---|---|---|
bStateChannel | BOOL | Get | Reads the value of the variable |
bStateOffOpAut | BOOL | Get/Set | Reads/writes the value of the variable |
bStateOpOpAut | BOOL | Get/Set | Reads/writes the value of the variable |
bStateAutOpAut | BOOL | Get/Set | Reads/writes the value of the variable |
bStateOffAct | BOOL | Get | Reads the value of the variable |
bStateOpAct | BOOL | Get | Reads the value of the variable |
bStateAutAct | BOOL | Get | Reads the value of the variable |
bSrcChannel | BOOL | Get | Reads the value of the variable |
bSrcIntOpAut | BOOL | Get/Set | Reads/writes the value of the variable |
bSrcExtOpAut | BOOL | Get/Set | Reads/writes the value of the variable |
bSrcIntAct | BOOL | Get | Reads the value of the variable |
bSrcExtAct | BOOL | Get | Reads the value of the variable |
![]() | Reading and writing the properties Function blocks for local modules read and write the variables |
![]() | Reading and writing the properties Function blocks for local modules read and write the variables |