I_MTP_ServiceControl
This interface contains the properties and methods of the function block FB_MTP_ServiceControl.
This is extended by the following interfaces:
Methods from other interfaces
Name | Description |
|---|---|
IsOffline IsOperator IsAutomaticInternal IsAutomaticExternal SetOffline SetOperator SetAutomaticInternal SetAutomaticExternal |
Properties
Name | Type | Access | Description |
|---|---|---|---|
bConfigParamApplyEn | BOOL | Get | Reads the value of the variable |
bConfigParamApplyExtInt | BOOL | Get/Set | Reads/writes the value of the variable |
bProcParamApplyEn | BOOL | Get | Reads the value of the variable |
bProcParamApplyExtInt | BOOL | Get/Set | Reads/writes the value of the variable |
bReportValueFreeze | BOOL | Get | Reads the value of the variable |
nCommandEn | DWORD | Get | Reads the value of the variable |
nCommandExtInt | DWORD | Get/Set | Reads/writes the value of the variable |
nInteractQuestionID | DWORD | Get | Reads the value of the variable |
nInteractAnswerID | DWORD | Get/Set | Reads/writes the value of the variable |
sInteractAddInfo | STRING | Get | Reads the value of the variable |
nPosTextID | DWORD | Get | Reads the value of the variable |
nProcedureCur | DWORD | Get | Reads the value of the variable |
nProcedureExtInt | DWORD | Get/Set | Reads/writes the value of the variable |
nProcedureReq | DWORD | Get | Reads the value of the variable |
nStateCur | DWORD | Get | Reads the value of the variable |
![]() | Reading or writing the bConfigParamApplyExtInt property depends on the type of the function block: Function blocks for local modules read/write the variable |
![]() | Reading/writing the bProcParamApplyExtInt property depends on the type of the function block: Function blocks for local modules read/write the variable |
![]() | Reading and writing the Function blocks for local modules read/write the variable |
![]() | Reading and writing the Function blocks for local modules read/write the variable |
Properties of other interfaces
Name | Description |
|---|---|
sTagName sTagDescription nWQC | |
nOSLevel | See I_MTP_OSLevel |
bStateChannel bStateOffOpAut bStateOpOpAut bStateAutOpAut bStateOffAct bStateOpAct bStateAutAct bSrcChannel bSrcIntOpAut bSrcExtOpAut bSrcIntAct bSrcExtAct |