I_MTP_PeaInformationLabel
This interface includes properties of the function block FB_MTP_PeaInformationLabel.
This is extended by the following interfaces:
Properties
Name | Type | Access | Description |
|---|---|---|---|
nDeviceHealth | BYTE | Get | Reads the value of the variable |
sAssetld | STRING | Get/Set | Reads/writes the value of the variable |
sComponentName | STRING | Get/Set | Reads/writes the value of the variable |
sDeviceClass | STRING | Get/Set | Reads/writes the value of the variable |
sDeviceRevision | STRING | Get | Reads the value of the variable |
sHardwareRevision | STRING | Get | Reads the value of the variable |
sManufacturer | STRING | Get | Reads the value of the variable |
sManufacturerUri | STRING | Get | Reads the value of the variable |
sModel | STRING | Get | Reads the value of the variable |
sProductCode | STRING | Get | Reads the value of the variable |
sProductInstanceUri | STRING | Get | Reads the value of the variable |
nRevisionCounter | INT | Get | Reads the value of the variable |
sSerialNumber | STRING | Get | Reads the value of the variable |
sSoftwareRevision | STRING | Get | Reads the value of the variable |
Properties of other interfaces
Name | Description |
|---|---|
sTagName sTagDescription | See I_MTP_PeaElement |