I_MTP_DIntMan
This interface summarizes the properties of the function block FB_MTP_DIntMan.
This is extended by the following interface:
Properties
Name | Type | Access | Description |
|---|---|---|---|
nVMan | DINT | Get | Reads the value of the variable |
nVSclMin | DINT | Get | Reads the value of the variable |
nVSclMax | DINT | Get | Reads the value of the variable |
nVMin | DINT | Get | Reads the value of the variable |
nVMax | DINT | Get | Reads the value of the variable |
nVUnit | INT | Get | Reads the value of the variable |
nVFbk | DINT | Get | Reads the value of the variable |
nVRbk | DINT | Get | Reads the value of the variable |
nVOut | DINT | Get | Reads the value of the variable |
Properties of other interfaces
Name | Description |
|---|---|
sTagName sTagDescription nOSLevel |