I_MTP_AnaMan
This interface summarizes the properties of the function block FB_MTP_AnaMan.
This is extended by the following interface:
Properties
Name | Type | Access | Description |
|---|---|---|---|
fVMan | REAL | Get | Reads the value of the variable |
fVSclMin | REAL | Get | Reads the value of the variable |
fVSclMax | REAL | Get | Reads the value of the variable |
fVMin | REAL | Get | Reads the value of the variable |
fVMax | REAL | Get | Reads the value of the variable |
nVUnit | INT | Get | Reads the value of the variable |
fVFbk | REAL | Get | Reads the value of the variable |
fVRbk | REAL | Get | Reads the value of the variable |
fVOut | REAL | Get | Reads the value of the variable |
Properties of other interfaces
Name | Description |
|---|---|
sTagName sTagDescription nOSLevel |