I_MTP_LimMon
This interface includes common properties of the function blocks FB_MTP_AnaMon and FB_MTP_DIntMon.
This is extended by the following interfaces:
Properties
Name | Type | Access | Description |
|---|---|---|---|
bVAHEn | BOOL | Get | Reads the value of the variable |
bVAHAct | BOOL | Get | Reads the value of the variable |
bVALEn | BOOL | Get | Reads the value of the variable |
bVALAct | BOOL | Get | Reads the value of the variable |
bVWHEn | BOOL | Get | Reads the value of the variable |
bVWHAct | BOOL | Get | Reads the value of the variable |
bVWLEn | BOOL | Get | Reads the value of the variable |
bVWLAct | BOOL | Get | Reads the value of the variable |
bVTHEn | BOOL | Get | Reads the value of the variable |
bVTHAct | BOOL | Get | Reads the value of the variable |
bVTLEn | BOOL | Get | Reads the value of the variable |
bVTLAct | BOOL | Get | Reads the value of the variable |
Properties of other interfaces
Name | Description |
|---|---|
nOSLevel | See I_MTP_OSLevel |