I_MTP_OpcUaSessionMonitoring
This interface contains the properties and methods of the FB_MTP_OpcUaSessionMonitoring function component.
This is extended by the following interfaces:
Properties
Name | Type | Access | Description |
|---|---|---|---|
bMonEn | BOOL | Get | Reads the value of the variable |
bMonErr | BOOL | Get | Reads the value of the variable |
bSessionMonAct | BOOL | Get | Reads the value of the variable |
bSessionMonErr | BOOL | Get | Reads the value of the variable |
bSessionMonOn | BOOL | Get | Reads the value of the variable |
bSessionMonOff | BOOL | Get | Reads the value of the variable |
dtSessionLastContact | DATE_AND_TIME | Get | Reads the value of the variable |
fSessionTimeOut | LREAL | Get | Reads the value of the variable |
nIndexCur | UINT | Get | Reads the value of the variable |
nIndexExt | UINT | Get | Reads the value of the variable |
nIndexMin | UINT | Get | Reads the value of the variable |
nIndexMax | UINT | Get | Reads the value of the variable |
nMonCnt | UINT | Get | Reads the value of the variable |
sSessionName | STRING | Get | Reads the value of the variable |
Properties of other interfaces
Name | Description |
|---|---|
sTagName sTagDescription | See I_MTP_ComElement |