I_MTP_OperationMode
This interface defines the properties and methods for the Operation Mode.
Methods
Name | Type | Description |
|---|---|---|
IsOffline | BOOL | Returns |
IsOperator | BOOL | Returns |
IsAutomatic | BOOL | Returns |
SetOffline | BOOL | Sets the state machine Returns |
SetOperator | BOOL | Sets the state machine Returns |
SetAutomatic | BOOL | Sets the state machine Returns |
Properties
Name | Type | Access | Description |
|---|---|---|---|
bStateChannel | BOOL | Get | Reads the value of the variable |
bStateOffOpAut | BOOL | Get/Set | Reads/writes the value of the variable |
bStateOpOpAut | BOOL | Get/Set | Reads/writes the value of the variable |
bStateAutOpAut | BOOL | Get/Set | Reads/writes the value of the variable |
bStateOffAct | BOOL | Get | Reads the value of the variable |
bStateOpAct | BOOL | Get | Reads the value of the variable |
bStateAutAct | BOOL | Get | Reads the value of the variable |
![]() | Reading and writing the properties Function blocks for local modules read and write the variables |