FB_MTP_DIntMan

The function block FB_MTP_DIntMan
is an object for an integer value specification of a manual operation VMan
(e. g. via OPC UA). The output value VOut
corresponds to the value limited by Value limitation.
Further characteristics
Inputs
Name | Type | Description | OPC UA access |
---|---|---|---|
TagName | STRING | Name of the interface | - |
TagDescription | STRING | Description of the interface | - |
OSLevel | BYTE | Level must be defined for system. Value 0 is reserved for local operation. | Read/write |
VUnit | INT | Unit of value | Read |
VMin | DINT | Upper limit of the value specification | Read |
VMax | DINT | Lower limit of the value specification | Read |
VFbk | DINT | Feedback value | Read |
VSclMin | DINT | Scale start for value display | Read |
VSclMax | DINT | Scale end for value display | Read |
Outputs
Name | Type | Description | OPC UA access |
---|---|---|---|
VOut | DINT | Output value of the current value specification taking into account the limit values | Read |
External variables
Name | Type | Description | OPC UA access |
---|---|---|---|
VMan | REAL |
| Read/write |