FB_MTP_BinMan

The function block FB_MTP_BinMan is an object for a binary value specification of a manual operation VMan (e. g. via OPC UA). The states TRUE and FALSE of the value specification are assigned state texts via the input variables VState0 and VState1.
Further characteristics
Inputs
Name | Type | Description | OPC UA access |
|---|---|---|---|
TagName | STRING | Name of the interface | - |
TagDescription | STRING | Description of the interface | - |
OSLevel | BYTE | Level must be defined for system. Value 0 is reserved for local operation. | Read/write |
VState0 | STRING | Text for value | Read |
VState1 | STRING | Text for value | Read |
VFbk | BOOL | Feedback value | Read |
Outputs
Name | Type | Description | OPC UA access |
|---|---|---|---|
VOut | REAL | Output value of the current value specification | Read |
External variables
Name | Type | Description | OPC UA access |
|---|---|---|---|
VMan | BOOL |
| Read |