FB_MTP_BinView

The function block FB_MTP_BinView provides the binary input value V via OPC UA. A text can be assigned to the states TRUE and FALSE of the input value via the inputs VState0 and VState1.
Further characteristics
Inputs
Name | Type | Description | OPC UA access |
|---|---|---|---|
TagName | STRING | Name of the interface | - |
TagDescription | STRING | Description of the interface | - |
WQC | BYTE | Worst Quality Code | Read |
V | BOOL | Value | Read |
VState0 | STRING | Text for value | Read |
VState1 | STRING | Text for value | Read |