FB_MTP_AnaMon

The function block FB_MTP_AnaMon
makes the analog input value V
available for manual operation (e.g. via OPC UA). This value V
can be monitored for up to six limits.
Further characteristics
Inheritance hierarchy
FB_MTP_AnaView
FB_MTP_AnaMon
Inputs
Name | Type | Description | OPC UA access |
---|---|---|---|
TagName | STRING | Name of the interface | - |
TagDescription | STRING | Description of the interface | - |
TagName | STRING | Name of the interface | - |
TagDescription | STRING | Description of the interface | - |
WQC | BYTE | Worst Quality Code | Read |
OSLevel | BYTE | Level must be defined for system. Value 0 is reserved for local operation. | Read/write |
V | REAL | Value | Read |
VUnit | INT | Unit of value | Read |
VSclMin | REAL | Scale start for value display | Read |
VSclMax | REAL | Scale end for value display | Read |
VAHEn | BOOL | Monitor limit 1: Monitoring active 0: No monitoring | Read |
VALEn | BOOL | Monitor limit 1: Monitoring active 0: No monitoring | Read |
VWHEn | BOOL | Monitor limit 1: Monitoring active 0: No monitoring | Read |
VWLEn | BOOL | Monitor limit 1: Monitoring active 0: No monitoring | Read |
VTHEn | BOOL | Monitor limit 1: Monitoring active 0: No monitoring | Read |
VTLEn | BOOL | Monitor limit 1: Monitoring active 0: No monitoring | Read |
Outputs
Name | Type | Description | OPC UA access |
---|---|---|---|
VAHAct | BOOL |
| Read |
VALAct | BOOL |
| Read |
VWHAct | BOOL |
| Read |
VWLAct | BOOL |
| Read |
VTHAct | BOOL |
| Read |
VTLAct | BOOL |
| Read |
External variables
Name | Type | Description | OPC UA access |
---|---|---|---|
VAHLim | REAL |
| Read/write |
VALLim | REAL |
| Read/write |
VWHLim | REAL |
| Read/write |
VWLLim | REAL |
| Read/write |
VTHLim | REAL |
| Read/write |
VTLLim | REAL |
| Read/write |