FB_MTP_LockView16

The function block FB_MTP_LockView16
is an object for visualizing a basic logical operation AND/OR
with sixteen inputs. This is made available via OPC UA.
Each input can be enabled *En
, inverted *Inv
and described with a text *Txt
. Each input also contains a quality code *QC
. It describes the conditions under which the value of the interface was recorded and how trustworthy this value is.
The inputs can be evaluated as AND-
logic (Logic = TRUE
) or as OR-
logic (Logic = FALSE
). The linking result from the inputs is output at Out
. Only enabled inputs are taken into account for this. The result of the QC
inputs is output at OutQC
.
Further characteristics
Inputs
Name | Type | Description | OPC UA access |
---|---|---|---|
WQC | BYTE | Worst Quality Code | Read |
Logic | BOOL | Logical operation: 0: 1: | Read |
In1En | BOOL | Enable input 1: 0: Input not enabled. 1: Input enabled | Read |
In1 | BOOL | Input 1 - value | Read |
In1QC | BYTE | Input 1 – | Read |
In1lnv | BOOL | Invert input 1: 0: Not inverted 1: Inverted | Read |
In1Txt | STRING | Input 1 - description text | Read |
In2En | BOOL | Enable input 2: 0: Input not enabled. 1: Input enabled. | Read |
In2 | BOOL | Input 2 - value | Read |
In2QC | BYTE | Input 2 – | Read |
In2Inv | BOOL | Invert input 2: 0: Not inverted 1: Inverted | Read |
In2Txt | STRING | Input 2 - description text | Read |
In3En | BOOL | Enable input 3: 0: Input not enabled. 1: Input enabled. | Read |
In3 | BOOL | Input 3 - value | Read |
In3QC | BYTE | Input 3 – | Read |
In3Inv | BOOL | Invert input 3: 0: Not inverted 1: Inverted | Read |
In3Txt | STRING | Input 3 - description text | Read |
In4En | BOOL | Enable input 4: 0: Input not enabled. 1: Input enabled. | Read |
In4 | BOOL | Input 4 - value | Read |
In4QC | BYTE | Input 4 – | Read |
In4Inv | BOOL | Invert input 4: 0: Not inverted 1: Inverted | Read |
In4Txt | STRING | Input 4 - description text | Read |
In5En | BOOL | Enable input 5: 0: Input not enabled. 1: Input enabled. | Read |
In5 | BOOL | Input 5 - value | Read |
In5QC | BYTE | Input 5 – | Read |
In5lnv | BOOL | Invert input 5: 0: Not inverted 1: Inverted | Read |
In5Txt | STRING | Input 5 - description text | Read |
In6En | BOOL | Enable input 6: 0: Input not enabled. 1: Input enabled. | Read |
In6 | BOOL | Input 6 - value | Read |
In6QC | BYTE | Input 6 – | Read |
In6Inv | BOOL | Invert input 6: 0: Not inverted 1: Inverted | Read |
In6Txt | STRING | Input 6 - description text | Read |
In7En | BOOL | Enable input 7: 0: Input not enabled. 1: Input enabled. | Read |
In7 | BOOL | Input 7 - value | Read |
In7QC | BYTE | Input 7 – | Read |
In7Inv | BOOL | Invert input 7: 0: Not inverted 1: Inverted | Read |
In7Txt | STRING | Input 7 - description text | Read |
In8En | BOOL | Enable input 8: 0: Input not enabled. 1: Input enabled. | Read |
In8 | BOOL | Input 8 - value | Read |
In8QC | BYTE | Input 8 – | Read |
In8Inv | BOOL | Invert input 8: 0: Not inverted 1: Inverted | Read |
In8Txt | STRING | Input 8 - description text | Read |
In9En | BOOL | Enable input 9: 0: Input not enabled. 1: Input enabled. | Read |
In9 | BOOL | Input 9 - value | Read |
In9QC | BYTE | Input 9 – | Read |
In9lnv | BOOL | Invert input 9: 0: Not inverted 1: Inverted | Read |
In9Txt | STRING | Input 9 - description text | Read |
In10En | BOOL | Enable input 10: 0: Input not enabled. 1: Input enabled. | Read |
In10 | BOOL | Input 10 - value | Read |
In10QC | BYTE | Input 10 – | Read |
In10Inv | BOOL | Invert input 10: 0: Not inverted 1: Inverted | Read |
In10Txt | STRING | Input 10 - description text | Read |
In11En | BOOL | Enable input 11: 0: Input not enabled. 1: Input enabled. | Read |
In11 | BOOL | Input 11 - value | Read |
In11QC | BYTE | Input 11 – | Read |
In11Inv | BOOL | Invert input 11: 0: Not inverted 1: Inverted | Read |
In11Txt | STRING | Input 11 - description text | Read |
In12En | BOOL | Enable input 12: 0: Input not enabled. 1: Input enabled. | Read |
In12 | BOOL | Input 12 - value | Read |
In12QC | BYTE | Input 12 – | Read |
In12Inv | BOOL | Invert input 12: 0: Not inverted 1: Inverted | Read |
In12Txt | STRING | Input 12 - description text | Read |
In13En | BOOL | Enable input 13: 0: Input not enabled. 1: Input enabled. | Read |
In13 | BOOL | Input 13 - value | Read |
In13QC | BYTE | Input 13 – | Read |
In13lnv | BOOL | Invert input 13: 0: Not inverted 1: Inverted | Read |
In13Txt | STRING | Input 13 - description text | Read |
In14En | BOOL | Enable input 14: 0: Input not enabled. 1: Input enabled. | Read |
In14 | BOOL | Input 14 - value | Read |
In14QC | BYTE | Input 14 – | Read |
In14Inv | BOOL | Invert input 14: 0: Not inverted 1: Inverted | Read |
In14Txt | STRING | Input 14 - description text | Read |
In15En | BOOL | Enable input 15: 0: Input not enabled. 1: Input enabled. | Read |
In15 | BOOL | Input 15 - value | Read |
In15QC | BYTE | Input 15 – | Read |
In15Inv | BOOL | Invert input 15: 0: Not inverted 1: Inverted | Read |
In15Txt | STRING | Input 15 - description text | Read |
In16En | BOOL | Enable input 16: 0: Input not enabled. 1: Input enabled. | Read |
In16 | BOOL | Input 16 - value | Read |
In16QC | BYTE | Input 16 – | Read |
In16Inv | BOOL | Invert input 16: 0: Not inverted 1: Inverted | Read |
In16Txt | STRING | Input 16 - description text | Read |
Outputs
Name | Type | Description | OPC UA access |
---|---|---|---|
Out | BOOL | Output of the link result | Read |
OutQC | BOOL | QC of the link result | Read |