Parameters
As described in detail, the same parameters are provided in the FMU as by the TcPowerPlantControl module (see Parameters).
For simplified use in PowerFactory, the scalings (see Scalings) are already predefined in Per-Unit (pu). The corresponding default values have been adapted for the following parameters.
Name | Default | Min | Max | Unit | Data type |
|---|---|---|---|---|---|
ActiveNominal | 1.0 | 1.0 |
| W/pu | REAL |
ActiveScale | 1.0 | 1.0 |
|
| REAL |
ReactiveScale | 1.0 | 1.0 |
|
| REAL |
VoltageNominal | 1.0 | 1.0 |
| V/pu | REAL |
Vendor annotations are used for arrays in the FMU to map tables (see Tables). In PowerFactory, these can be displayed as two-dimensional matrices and integrated as follows.
