Application
The PowerFactory manual describes the integration in chapter 29.12.
Co-Simulation with external application
- You are given an overview of co-simulation with external application in section 29.12.1.
- The configuration of the co-simulation tool is described in section 29.12.2.
- The execution and presentation of the co-simulation results are described in detail in subsection 29.12.3.
- The model of the controller core is integrated into PowerFactory 2025 SP1 as an FMU in the following example.
- 1. Open PowerFactory.
- 2. Open Data > Data Manager.


- 3. Create a "Modelica Model Type" in the Data Manager under Library > Dynamic Models using "New Object".

- 4. Define the name in the new "Modelica Model Type".
- 5. Activate "Compiled model".
- 6. Select the FMU under "File path".

- The inputs and outputs can then be viewed under "Variable Declarations".


- 7. Select this new model in the "Composite Model Frame" using "Slot" as the "Modelica Model Type”".


- The inputs and outputs of the model are then displayed.
