Frequency
The parameters of the Frequency group are used to set the frequency (see Use for Enabling power generation or Automatic reconnection after protective tripping).
Name | Default | Min | Max | Unit | Data type |
|---|---|---|---|---|---|
| 50.0 | 40.0 | 70.0 | Hz | REAL |
Nominal frequency (Fnom) | |||||
| 47.0 | 40.0 | 60.0 | Hz | REAL |
Minimum permissible frequency | |||||
| 53.0 | 50.0 | 70.0 | Hz | REAL |
Maximum permissible frequency | |||||
| 10 | 0 |
| ms | TIME |
Filter time of frequency measurement | |||||
| PT1 | ||||
Filter type of frequency measurement | |||||