Voltage

The parameters of the Voltage group are used to set the voltage (see Use for Enabling power generation and Behavior in the event of a power supply failure).

Name

Default

Min

Max

Unit

Data type

VoltageNominal

20000.0

1.0

 

V/pu

REAL

Nominal voltage (Vnom)

VoltageMinimum

85.0

0.0

100.0

%

REAL

Minimum permissible voltage

VoltageMaximum

125.0

100.0

200.0

%

REAL

Maximum permissible voltage

VoltageFilterTime

10

0

 

ms

TIME

Filter time of voltage measurement

VoltageFilterType

PT1

ETcPowerFilterType

Filter type of voltage measurement