ReactiveByActive
The parameters of the ReactiveByActive group are used to set the reactive power control depending on the active power (see Reactive power control with active power characteristic curve Q(P)).
Name | Default | Min | Max | Unit | Data type |
---|---|---|---|---|---|
| [[0.0, 0.0], [50.0, 0.0], [60.0, -5.0], [90.0, -33.0], [100.0, -33.0]] | % | ARRAY[1..5, 1..2] OF REAL | ||
Reactive power-active power characteristic curve (P/Pnom, Q/Pnom) | |||||
| [[15.0, 0.9], [20.0, 1.0], [80.0, 1.0], [90.0, -0.9]] |
| ARRAY[1..4, 1..2] OF REAL | ||
Displacement factor active power characteristic curve (CosPhi, Q/Pnom) | |||||
| 0.0 | 0.0 | 120.0 | % | REAL |
Voltage threshold for the start of reactive power support (0 = disabled) | |||||
| 0.0 | 0.0 | 120.0 | % | REAL |
Voltage threshold for terminating reactive power support (0 = disabled) |