ReactiveByVoltage

The parameters of the ReactiveByVoltage group are used to set the reactive power control depending on the voltage (see Reactive power control with voltage characteristic curve Q(U)).

Name

Default

Min

Max

Unit

Data type

ReactiveByVoltageEnable

 

FALSE

BOOL

Enabling the reactive power control with voltage characteristic curve

ReactiveByVoltagePoints

[[96.0, 33.0],[104.0, -33.0]]

%

ARRAY[1..4, 1..2] OF REAL

Reactive power voltage characteristic curve (V/Vnom, Q/Pnom)

ReactiveByVoltageDeadband

0.0

0.0

5.0

%

REAL

Sliding deadband around characteristic curve.

ReactiveByVoltageOffset

0.0

-20.0

+20.0

%

REAL

Offset of the voltage characteristic curve (VQ0/Vnom)

ReactiveByVoltageStrPower

0.0

0.0

100.0

%

REAL

Active power threshold for the start of reactive power support (0 = disabled)

ReactiveByVoltageStpPower

0.0

0.0

100.0

%

REAL

Active power threshold for terminating reactive power support (0 = disabled)

ReactiveByVoltageCosPhiMin

0.0

0.0

1.0

 

REAL

Minimum permitted displacement factor for reactive power support