ReactiveByCosPhi

The parameters of the ReactiveByCosPhi group are used to set the reactive power control via a displacement factor (see Reactive power control with CosPhi displacement factor).

Name

Default

Min

Max

Unit

Data type

ReactiveByCosPhiEnable

FALSE

BOOL

Enabling the reactive power control with displacement factor

ReactiveByCosPhiMaxUdExt

-0.9

-1.0

-0.8

 

REAL

Maximum possible displacement factor underexcited

ReactiveByCosPhiMaxOvExt

0.9

0.8

1.0

 

REAL

Maximum possible displacement factor overexcited

ReactiveByCosPhiDefault

1.0

-1.0

+1.0

 

REAL

Displacement factor in the event of communication failure