ActiveByVoltage

The parameters of the ActiveByVoltage group are used to set the active power control depending on the voltage (see Voltage related active power reduction).

Name

Default

Min

Max

Unit

Data type

ActiveByVoltageOv
Enable

FALSE

BOOL

Activation of active power support in the event of overvoltage

ActiveByVoltageOv
Droop

0.0

0.0

100.0

 

REAL

Control deviation factor with active power support

ActiveByVoltageOv
StrThres

108.0

100.0

120.0

%

REAL

Overvoltage threshold for the start of active power support

ActiveByVoltageOv
StrDelay

0

0

 

ms

TIME

Delay of the overvoltage for the start of active power support