ActiveByFrequency

The parameters of the ActiveByFrequency group are used to set the active power control depending on the frequency (see Frequency-dependent active power adjustment).

Name

Default

Min

Max

Unit

Data type

ActiveByFrequencyOvEnable

TRUE

BOOL

Enabling the active power support in the event of overfrequency

ActiveByFrequencyOvDroop

5.0

2.0

12.0

%

REAL

Control deviation factor with active power support

ActiveByFrequencyOv
StrThres

50.2

50.0

70.0

Hz

REAL

Overfrequency threshold for the start of active power support

ActiveByFrequencyOv
StrDelay

0

0

 

ms

TIME

Delay of the overfrequency to the start of active power support

ActiveByFrequencyOv
StpThres

50.2

50.0

70.0

Hz

REAL

Overfrequency threshold for terminating active power support (0 = disabled)

ActiveByFrequencyOv
StpDelay

600000

0

 

ms

TIME

Delay of the overfrequency for terminating the active power support

ActiveByFrequencyOvPowerRef

Pmom

ETcPowerPlantPowerRef

Power reference for calculating the overfrequency droop characteristic

ActiveByFrequencyUd
Enable

TRUE

BOOL

Enabling the active power support in the event of underfrequency

ActiveByFrequencyUd
Droop

5.0

2.0

12.0

%

REAL

Control deviation factor with active power support

ActiveByFrequencyUd
StrThres

49.8

40.0

60.0

Hz

REAL

Underfrequency threshold for the start of active power support (0 = disabled)

ActiveByFrequencyUd
StrDelay

0

0

 

ms

TIME

Delay of the underfrequency for the start of active power support

ActiveByFrequencyUd
StpThres

49.8

40.0

70.0

Hz

REAL

Underfrequency threshold for terminating active power support

ActiveByFrequencyUd
StpDelay

600000

0

 

ms

TIME

Underfrequency delay for terminating active power support

ActiveByFrequencyUdPowerRef

Pmax

ETcPowerPlantPowerRef

Power reference for calculating the underfrequency droop characteristic