ActiveByPrimary
The parameters of the ActiveByPrimary group are used to set the primary control (see Frequency-dependent primary control of the active power).
Name | Default | Min | Max | Unit | Data type |
|---|---|---|---|---|---|
| FALSE | BOOL | |||
Enabling the primary control | |||||
| 2.0 | 0.4 | 12.0 | % | REAL |
Control deviation factor of primary control | |||||
| 0.01 | 0.0 | 2.0 | Hz | REAL |
Deadband around nominal frequency for switching on the primary control | |||||
| 100.0 | 0.0 | 100.0 | % | REAL |
Maximum active power with active primary control | |||||
ActiveByPrimaryOffset | 0.0 | -2.0 | 2.0 | Hz | REAL |
Offset for shifting the nominal frequency. | |||||