Reconnect

The parameters of the Reconnect group are used to set the behavior for reconnection after grid faults (see Automatic reconnection after protective tripping).

Name

Default

Min

Max

Unit

Data type

ReconnectAutomatic

FALSE

BOOL

Activate automatic enabling of power generation

ReconnectDelay

600000

0

 

ms

TIME

Restart delay for enabling after a grid fault

ReconnectVoltageMin

95.0

0.0

100.0

%

REAL

Minimum permissible voltage for enabling after grid fault

ReconnectVoltageMax

110.0

100.0

120.0

%

REAL

Maximum permissible voltage for enabling after grid fault

ReconnectFrequencyMin

49.9

40.0

60.0

Hz

REAL

Minimum permissible frequency for enabling after grid fault

ReconnectFrequencyMax

50.1

50.0

70.0

Hz

REAL

Maximum permissible frequency for enabling after grid fault