Restart
The parameters of the Restart group are used to set the behavior after restarting the system (see Enabling power generation).
Name | Default | Min | Max | Unit | Data type |
|---|---|---|---|---|---|
| FALSE | BOOL | |||
Activate automatic restart for power generation | |||||
| 600000 | 0 |
| ms | TIME |
Restart delay for enabling after restart | |||||
| 90.0 | 50.0 | 100.0 | % | REAL |
Minimum permissible voltage for enabling after restart | |||||
| 110.0 | 100.0 | 120.0 | % | REAL |
Maximum permissible voltage for enabling after restart | |||||
| 49.5 | 40.0 | 60.0 | Hz | REAL |
Minimum permissible frequency for enabling after restart | |||||
| 50.5 | 50.0 | 70.0 | Hz | REAL |
Maximum permissible frequency for enabling after restart | |||||