Plant
The parameters of the Plant group are used for the basic setting of the plant, as well as the reactions in the event of an interface failure (see Behavior in the event of communication errors).
Name | Default | Min | Max | Unit | Data type |
|---|---|---|---|---|---|
| None | ||||
Type of power generating plant(s) | |||||
| EN_VDE4110_2023 | ||||
Standard for defining the behavior of the controller | |||||
| Last | ||||
Fallback mode in the event of a measuring system failure | |||||
| 60000 | 0 |
| ms | TIME |
Restart delay after elimination of the measuring error | |||||
| Last | ||||
Fallback mode in the event of communication failure to the plant | |||||
| 60000 | 0 |
| ms | TIME |
Restart delay after communication failure to the plant | |||||
| Last | ||||
Fallback mode in the event of communication failure with the energy provider | |||||
| 60000 | 0 |
| ms | TIME |
Restart delay after communication failure with the energy provider | |||||
| Last | ||||
Fallback mode in the event of communication failure with the direct marketing company | |||||
| 60000 | 0 |
| ms | TIME |
Restart delay after communication failure to the direct marketing company | |||||