ETcPowerPlantReactiveMode

The operation mode of the reactive power controller is defined using the enumeration type ETcPowerPlantReactiveMode (see Operation modes of the reactive power controller).

Name

Value

Description

Normal

0

Normal operation

Default

1

Reactive power control with constant setpoint

ByCosPhi

11

Reactive power control with CosPhi displacement factor

ByVoltage

12

Reactive power control with voltage characteristic curve Q(U)

ByVoltageLim

13

Reactive power control with voltage limiting function Q(Ulim)

ByActive

14

Reactive power control with active power characteristic curve Q(P)

ByActiveCosPhi

15

Reactive power control with CosPhi(P) characteristic curve

Slave

101

Apply the active power as a lower-level system

Bypass

102

Bypass the controller as a lower-level system