ETcPowerPlantActiveMode

The operation mode of the active power controller is defined using the ETcPowerPlantActiveMode enumeration type (see Operation modes of the active power controller).

Name

Value

Description

Normal

0

Normal operation

Default

1

Apply default from parameters for active power

Slave

101

Apply the active power as a lower-level system

Bypass

102

Bypass the controller as a lower-level system