Components
Depending on the plant configuration, a PGP controller using TwinCAT Power Plant Control can consist of selected components covered by the certificate.
Certification was granted for use in embedded PCs based on Arm® Cortex® processors such as the CX8200, CX8290, and CX9240, Intel Atom® processors from the Elkhart Lake series, such as those found in the CX5330 and CX5340, and AMD Ryzen™ processors, such as those found in the CX5620, CX5630, CX2033 and CX2043. The EtherCAT Terminals from the series for power measurement were validated for grid data acquisition, in particular the use of the EL3453 and EL3783, as well as their variants EL3453-0100 and EL3783-0100.
These components are produced under a quality management system certified according to ISO 9001.
Overview of embedded PCs:
Component/reference | Description |
|---|---|
Arm® Cortex®-A53 CPU 2 cores, 1.2 GHz, 1 GB RAM | |
Arm® Cortex®-A53 CPU 4 cores, 1.2 GHz, 2 GB RAM | |
Intel Atom® x6214RE CPU 2 cores, 1.4 GHz, 4 GB RAM | |
Intel Atom® x6425RE CPU 4 cores, 1.9 GHz, 8 GB RAM | |
AMD Ryzen™ R1102G CPU 2 cores, 1.2 GHz, 4 GB RAM | |
AMD Ryzen™ R1505G 2 cores, 2.0 GHz, 8 GB RAM | |
AMD Ryzen™ V1202B 2 cores, 2.3 GHz, 8 GB RAM | |
AMD Ryzen™ V1807B 4 cores, 3.35 GHz, 8 GB RAM |
Overview of EtherCAT Terminals for grid data acquisition:
Component/reference | Description |
|---|---|
EtherCAT Terminal 130 / 690 V AC, 1 / 5 A, 24 bits | |
EtherCAT Terminal 130 / 690 V AC, 1 / 5 A, 16 bits, 20 ksps |