Operating specifications of the controller
The controller takes operating states of the application into account via Control process data (see DataAreas).
Variable | Description |
---|---|
| Enable the controller with reset of all timing elements, filters and integrations. |
| External UPS is active due to power supply failure. Signal to the controller to save internal states via a controlled switching off and restart. |
| Communication error to the grid data acquisition device at the |
| Communication interruptions to a connected power generating plant. Affects the control values from the Demand interface. The controller goes into the bypass state for the duration of the error. |
| Interruption of communication to the telecontrol interface of the grid operator. The controller uses the setpoints selected via the |
| Interruption of communication with the energy management system of the direct marketing company. For |
| Voltage protection triggered by external device. Concerns the Reconnect function of the controller. |
| Frequency protection detected by external device. Concerns the Reconnect function of the controller. |