STcPowerMeasureSymmetrical
The structures STcPowerMeasurePowerDiag and STcPowerMeasurePhasorValues contain the calculated phasors and are summarized in the STcPowerMeasurePhasorArea structure.
STcPowerMeasureSymmetricalComplexValues
This structure describes a pointer as a complex variable in polar representation.
Name | Data Type | Unit | Description |
|---|---|---|---|
|
|
| Amplitude of the pointer. |
|
|
| Angle of the pointer. |
STcPowerMeasureSymmetricalVoltage
This structure contains the determined voltages of the individual phases and their symmetrical components.
Name | Data Type | Description |
|---|---|---|
|
| Phase voltage L1 against neutral conductor. |
|
| Phase voltage L2 against neutral conductor. |
|
| Phase voltage L3 against neutral conductor |
|
| Conductor voltage between L1 and L2 |
|
| Conductor voltage between L2 and L3 |
|
| Conductor voltage between L3 and L1 |
|
| Voltage in the positive-sequence system. |
|
| Voltage in the negative-sequence system. |
|
| Voltage in the zero system. |
STcPowerMeasureSymmetricalCurrent
This structure contains the currents of the individual phases and their symmetrical components.
Name | Data Type | Description |
|---|---|---|
|
| Current phase L1. |
|
| Current phase L2. |
|
| Current phase L3. |
|
| Current in the positive-sequence system. |
|
| Current in the negative-sequence system. |
|
| Current in the zero system. |
STcPowerMeasureSymmetricalPowerValues
The power of the symmetrical components.
Name | Data Type | Unit | Description |
|---|---|---|---|
|
|
| Active power. |
|
|
| Reactive power. |
|
|
| Apparent power. |
STcPowerMeasureSymmetricalPower
Determined power for the individual phases and the symmetrical components.
Name | Data Type | Description |
|---|---|---|
|
| Power phase L1. |
|
| Power phase L2. |
|
| Power phase L3. |
|
| Power of the positive-sequence system. |
STcPowerMeasureSymmetricalArea
Summary of the symmetrical components.
Name | Data Type | Description |
|---|---|---|
|
| Time of update. |
|
| State of determination. |
|
| Voltage pointer. |
|
| Pointer of the current. |
|
| Power values. |