STcPowerMeasureEffective
The structure STcPowerMeasureEffectiveArea contains information on diagnostics in the structure STcPowerMeasurePowerDiag, the effective values of the voltages in the structure STcPowerMeasureVoltageValuesLN, the effective values of the currents in the structure STcPowerMeasureCurrentValues and the instantaneous values of the power (active, reactive and apparent power) in the structure STcPowerMeasurePowerEffective.
STcPowerMeasurePowerDiag
State of the measurement data (see diagnostic data).
Name | Data Type | Description |
|---|---|---|
|
| Inaccurate voltage phase L1. |
|
| Inaccurate voltage phase L2. |
|
| Inaccurate voltage phase L3. |
|
| Inaccurate current phase L1. |
|
| Inaccurate current phase L2. |
|
| Inaccurate current phase L3. |
STcPowerMeasureVoltageValuesLN
Effective values of the voltages.
Name | Data Type | Unit | Description |
|---|---|---|---|
|
|
| Effective value of voltage L1-N. |
|
|
| Effective value of voltage L2-N. |
|
|
| Effective value of voltage L3-N. |
|
|
| Mean value of the effective values of the voltages L1-N, L2-N and L3-N. |
STcPowerMeasureCurrentValues
Effective values of the currents.
Name | Data Type | Unit | Description |
|---|---|---|---|
|
|
| Effective value of current L1. |
|
|
| Effective value of current L2. |
|
|
| Effective value of current L3. |
|
|
| Mean value of the effective values of the currents L1, L2 and L3. |
STcPowerMeasurePowerEffective
Instantaneous power values (active, reactive and apparent power)
Name | Data Type | Unit | Description |
|---|---|---|---|
|
|
| Active power phase L1. |
|
|
| Active power phase L2. |
|
|
| Active power phase L3. |
|
|
| Sum of the active power of phases L1, L2 and L3. |
|
|
| Reactive power phase L1. |
|
|
| Reactive power phase L2. |
|
|
| Reactive power phase L3. |
|
|
| Sum of the reactive power of phases L1, L2 and L3. |
|
|
| Apparent power of phase L1. |
|
|
| Apparent power of phase L2. |
|
|
| Apparent power of phase L3. |
|
|
| Sum of the apparent power of phases L1, L2 and L3. |
|
|
| Power factor phase L1. |
|
|
| Power factor phase L2. |
|
|
| Power factor phase L3. |
|
|
| Total power factors |
STcPowerMeasureEffectiveArea
Summary of effective values.
Name | Data Type | Description |
|---|---|---|
|
| Time of update. |
|
| State of determination. |
|
| Effective values of the voltages. |
|
| Effective values of the currents. |
|
| Instantaneous power values. |