Naming
In the measurement data, electrical variables are labeled with a uniform naming convention. These are based on the usual parameters in three-phase systems.
Phases
- L1, L2, L3: Individually considered conductors (phases).
Voltages
- U1N, U2N, U3N: Phase-to-phase voltages against neutral conductor.
- U123N: Voltage of the three-phase system (mean value).
- U12, U23, U31: Conductor voltages between two outer conductors.
- U123: Voltage of the three-phase system (mean value).
Currents
- I1, I2, I3: Currents of the individual conductors.
- I123: Total current of the system (mean value).
Power
- P1, P2, P3: Active power per phase.
- P123: Total active power of the system.
Similarly, Q1/Q123 for reactive power and S1/S123 for apparent power.