STcPowerMeasureFrequency
The structures STcPowerMeasureFrequencyDiag, STcPowerMeasureFrequencyValues and STcPowerMeasureFrequencyRoCoF represent the determined frequency and frequency change (RoCoF) and are summarized in the structure STcPowerMeasureFrequencyArea.
STcPowerMeasureFrequencyDiag
State of the frequency determination. See also Diagnostic data.
Name | Data type | Description |
|---|---|---|
| BIT | Inaccurate frequency phase L1. |
| BIT | Inaccurate frequency phase L2. |
| BIT | Inaccurate frequency phase L3. |
STcPowerMeasureFrequencyValues
Determined frequency and filtered frequency values.
Name | Data type | Unit | Description |
|---|---|---|---|
| REAL | Hz | Determined frequency. |
| REAL | Hz | First stage filtered frequency. |
| REAL | Hz | Second stage filtered frequency. |
STcPowerMeasureFrequencyRoCoF
Determined frequency change and filtered frequency change.
Name | Data type | Unit | Description |
|---|---|---|---|
| REAL | Hz/s | Determined frequency change. |
| REAL | Hz/s | First stage filtered frequency change. |
| REAL | Hz/s | Second stage filtered frequency change. |
STcPowerMeasureFrequencyArea
Summary of the frequency determination.
Name | Data type | Description |
|---|---|---|
| DCTIME | Time of update. |
| STcPowerMeasureFrequencyDiag | State of determination. |
| STcPowerMeasureFrequencyValues | Determined frequency. |
| STcPowerMeasureFrequencyRoCoF | Determined frequency change. |