Parameter
The parameters in TcPowerMeasureEL3443 are used to configure the EtherCAT Terminal and to set internal evaluations.
Settings
Name | Data type | Default | Unit | Description |
|---|---|---|---|---|
| REAL | 1.0 |
| Factor for scaling the voltage. |
| REAL | 0.3 | % | Threshold value of the voltage for detecting inaccuracies. |
| ETcPowerInaccurate |
|
|
|
| REAL | 1.0 |
| Factor for scaling the current. |
| CurrentRange | 1 A | A | Measuring range for current. |
| REAL | 0.3 | % | Threshold value of the current for detecting inaccuracies. |
| ETcPowerInaccurate |
|
|
|
| FrequencyRange | 45_65Hz | Hz | Range for determining the frequency. |
| FrequencySource | L123_PT2 |
| Source and function for determining the frequency. |
| REAL | 0.1 | s | Time constant of the first frequency filter. |
| REAL | 0.5 | s | Time constant of the second frequency filter. |
| BOOL | FALSE |
| Switches off the Guarding function of the terminal. |