Dali push button coupler
All sensors are distributed to several lines (at the same time the physical address).


Name | Display of the push button designation; changeable in the dialog. |
Groups T1-T4 | Display in green if the push button has been actively pressed. All groups assigned to this push button are displayed. Up to two groups can be assigned per push button input T1-T4. |
Area T1-T4 | An area can be assigned to a push button here. The area can then be activated or blocked using this push button. The other functions are disabled. The push button can only be used again for other purposes when the area is "0" again. |
Central off T1-T4 | An "X" indicates when this function has been activated for the push button. This function switches all groups off. The overrun times are reset. Schedules remain active. Exceptions for groups can be formed under Settings, e.g. if the corridor lighting should remain on. |
Status | The status indicates whether the push button coupler has an error. |
Push button type | The type indicates the push button coupler model. You can select it from a drop-down menu in the sensor dialog. It is essential to select the correct type. |
Lunatone MC | Lunatone MC+ Dali-2 Osram Push Coupler |
Esylux Sensor | PD-C 360/8 BMS DALI-2 |
Buttons | In the dialog a button press can be triggered by actuating the button via the visualization. |
Enable | Enables the push button. Disabled push buttons are ignored and are invisible in the display. Enablement causes the simultaneous disablement of the corresponding sensor on the same line and address. Does not apply to sensor with integrated push button coupler. |