Version releases TF8050 LS

Overview of the version releases of the TF8050 LS function:

Version

Date

Change

1.0.1.0

 

First release

1.0.1.1

 

  • Bug fix: Images in the visualization are now displayed correctly.
  • Two new languages added: Dutch, French.

1.1.4.14

 

New

  • Push button coupler/push button (Lunatone MC+ Dali-2).
  • Energy measurement: Up to 15 measurements with live display of power/current and automatic data storage in csv files for further use and evaluation.
  • Slave mode (linking mode/swarm technology) possible for groups.
  • Sensors extended: Tridonic, Esylux.
  • Sensor "External input": Conventional sensors or your own logics can be integrated via the PLC in order to trigger the presence.
  • Central off: Exceptions can be formed for groups. Corridor lighting can thus remain switched on.
  • Simplified and faster Excel configuration: Lights, push button couplers and sensors each have just one file.
  • HCL dimming position: Depending on the color temperature, the luminous intensity may be influenced.

1.1.6.0

 

New

  • Differentiation between operator and configuration page
  • Scenes (30 items)
  • External alarms possible (50 items)
  • Circuits: Percent, analog, DMX values
  • Circuits: 50 instead of 30 possible
  • Osram Dali-2 devices compatible
  • External sensors can be integrated, e.g. KNX, Modbus, EnOcean, Conventional sensors, twilight switches etc.
  • New language: Spanish
  • Manual operation for groups added
  • Many data points made available for further utilization (e.g. building management) (see programming)