Technical data
Hardware
The TF8050 Lighting Solution offers virtually unlimited possibilities in terms of the number of DALI-2 lines or the number of bus couplers installed in different sub-distributions. The performance can be heavily utilized depending on the size of a system. Therefore, attention should be paid to the following recommendations when selecting the controllers:
- Panel PC
- DALI lines: 1 – 12: CP6606
- DALI lines: 1 – 18: CP6706
- DALI lines: 1 - 35: CP6706 4 cores
- DIN rail controller
- DALI lines: 1 – 12: CX9020
- DALI lines: 1 – 18: CX5120
- DALI lines: 1 – 35: CX5140
Software
- TwinCAT 3
- Target, web visualization (HMTL 5)
- Unlimited number of DALI lines
- Maximum 63 sensors/push button couplers per line
- Max. 63 lamps per line
- 250 groups
- 10 areas
- 60 scenes
- 50 circuits
- 50 schedules
- 150 switches/push buttons
- 20 logic modules
Notice | |
Losses in performance We strongly recommend that you plan for a maximum of 50 lamps per line. In practice there may be losses in performance if there are too many devices on the bus. |
![]() | Adaptation of old tables The Lighting Solution is a product that continuously adapts itself to the latest technical requirements. For example, a new version may contain functions of the latest sensors that didn't exist before. These new items may mean that old tables (see Excel configuration) can no longer be read one-to-one and need to be adjusted accordingly. |
