Manual Mode

Here, all lamps of all or individual DALI lines can be switched or dimmed via broadcast commands. This can be used to test a system after installation or to provide a switching option before construction. The broadcast command controls each lamp, so all lamps should respond accordingly. If this is not the case, the connection must be checked or the control gear has a fault.

Manual Mode also has priority and overrides all configurations for the corresponding line. If at least one of the lines is in Manual Mode, a warning symbol ( ! ) is displayed.

Manual Mode 1:

(1)  Display of the DALI lines and their names.

(2)  Activate/deactivate Manual Mode checkbox.

(3)  Switch off the lamps.

(4)  Slider dimming value (min-max level).

(5)  Switch on lamps at max level.

(6)  Status of the DALI terminal/communication.

(7)  Example of DALI terminals that are not in operation due to various problems.

The buttons in the lines refer to the respective line. The buttons next to the headings affect all lines.