Addressing

Addressing 1:

(1)  Display of the DALI lines and their names.

(2)  Number of lamps and sensors found (only addressed devices).

(3)  A permanent search run of addressed devices per line can be selected here. The sum of the devices is shown at (2).

(4)  Button for deleting all addresses on the respective line.

(5)  A permanent addressing process can be started here for each line.

Notice

The addressing process generates an increased load on the DALI bus, which subsequently affects other functions such as searching for devices (3). In the worst case, this can lead to incorrect evaluations. This function should therefore not be activated in parallel. In practice, you can activate it for approx. 5 minutes for all lines and then start the search run.

(6)  Permanent sensor feedback can be activated here. All connected sensors should then flash until the function is deactivated again. If a sensor is not flashing, its connection should be checked.

(7)  Button for restarting the DALI line. When pressed, the internal power supply switches off briefly and switches back on again after 2 seconds. All DALI devices restart during this process. Can be used if devices do not work despite being connected correctly.

(8)  Status of the DALI terminal / communication.

(9)  Example of DALI terminals that are not in operation due to various problems.

The buttons in the lines refer to the respective line. The buttons next to the headings affect all lines.