Circuits table

All circuits are shown in a table. Up to 50 circuits can be integrated (these correspond to the physical outputs "GVL_LS_IO.bCircuit[x]"). The voltage switched by the respective output is irrelevant (e.g. 24 V, 230 V, etc.).

The output is switched as soon as one of the four groups is active.

The group value is output simultaneously as a percentage, analog value and DMX value. This allows dimmer terminals (KL2751, KL2761 or 0-10V analog output terminals) to be integrated directly, as well as DMX terminals (EL6851) via further programming.

Circuits table 1: