Snapshot window
The Snapshot window displays the offline symbols from a snapshot. Functions for editing, uploading and creating copy templates are available via the toolbar and the context menus.

Toolbar
Symbol | Command | Description |
---|---|---|
Show symbols as list | Shows symbols as a flat list. | |
Drop down box | Extended symbol lists. | |
Show instance watch | Symbol instances view. | |
Synchronize symbols | Show dialog for synchronizing symbols. | |
Sort by | Sorting of symbols by e.g. name or size. | |
Sort direction | Direction of sorting. | |
Save | Saves a snapshot. | |
Take snapshot | Takes a snapshot of the symbols | |
Export / Import CSV | Export or import symbols as CSV file | |
Export symbols as Excel | Export symbols as an Excel spreadsheet. | |
Close window | Close window |