Online window
The Online window displays the online symbols of a controller. Functions for creating backups, monitoring and editing symbols are available via the toolbar and the context menus.

Toolbar
Symbol | Command | Description |
---|---|---|
Show symbols as list | Shows symbols as a flat list. | |
Drop down box | Extended symbol lists. | |
Show instance watch | Symbol instances view. | |
Synchronize symbols | Show dialog for synchronizing symbols. | |
Sort by | Sorting of symbols by e.g. name or size. | |
Sort direction | Direction of sorting. | |
Upload symbols | Writes changed symbols to the controller | |
Take snapshot | Takes a snapshot of the symbols | |
Refresh | Refreshes symbol value once | |
Auto refresh | Refreshes symbol value every 2 seconds | |
Export / Import CSV | Export or import symbols as CSV file | |
Export symbols as Excel | Export symbols as an Excel spreadsheet. | |
Close window | Close window |
![]() | Exclusions when refreshing Symbols that have been edited via the Symbol Explorer and symbols that are currently being edited are excluded from refreshing. |
![]() | Notes on ADS communication The Symbol Explorer uses the ADS protocol for the online communication. Note that ADS is only a transport layer; however, side effects can occur. Read these requirements and note the restrictions: |