Filter, search and replace
By means of the individual filtering of the symbols, it is possible to find the desired symbols faster. You can filter for the name, type or comment of a symbol.
Find and replace toolbar

Symbol | Command | Description |
|---|---|---|
| Recent search terms | List of frequent searches |
| Match case | Search is case-sensitive |
| Match whole word | Search for the exact entry |
| Close search | Closes the search |
| Enter search example | Enter search expression |
| Start search | Starts the search |
| Use regular expressions | Switches the search to the use of regular expressions |
| Replace all | Replace all |
| Search Pattern | Search Pattern Templates |
| Search for value to replace | Search for value to replace |
| Replacement value | Replacement value |
Further Information