ST_BA_SchedulerWeeklyChannel
Structure for entering time switch entries.
TYPE ST_BA_SchedulerWeeklyChannel:
STRUCT
udiOn_hh : UDINT(0..23);
udiOn_mm : UDINT(0..59);
udiOn_ss : UDINT(0..59);
udiOff_hh : UDINT(0..23);
udiOff_mm : UDINT(0..59);
udiOff_ss : UDINT(0..59);
bAllActive : BOOL;
bEn : BOOL;
bMonday : BOOL;
bTuesday : BOOL;
bWednesday : BOOL;
bThursday : BOOL;
bFriday : BOOL;
bSaturday : BOOL;
bSunday : BOOL;
bResetAfterOn : BOOL;
bQ : BOOL;
END_STRUCT
END_TYPEudiOn_hh: Switch-on point for hour.
udiOn_mm: Switch-on point for minute.
udiOn_ss: Switch-on point for second.
udiOff_hh: Switch-off point for hour.
udiOff_mm: Switch-off point for minute.
udiOff_ss: Switch-off point for second.
bAllActive: Activation of the timer condition for all weekdays.
bEn: TRUE -> Enable channel, FALSE -> bQ = FALSE.
bMonday: Switch-on point for Monday.
bTuesday: Switch-on point for Tuesday.
bWednesday: Switch-on point for Wednesday.
bThursday: Switch-on point for Thursday.
bFriday: Switch on point for Friday.
bSaturday: Switch-on point for Saturday.
bSunday: Switch-on point for Sunday.
bResetAfterOn: One-time and non-recurring switching-on.
bQ: Channel status output.
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.7 | Tc3_BA from v1.1.6.0 |