FB_BA_AO

The function block FB_BA_AO is used for output and scaling of an analog output. The input value at rX is converted into an output value from 0 to 32767 or 0-10 Volt or 4-20 mA by means of a linear equation.

The operating mode is set via the input udiOpMod:
- 0 = Automatic
- 1 = Manual
In automatic mode (udiOpMod= 0) the input value rX is passed on.
In manual mode (udiOpMod= 1) the input value rXManual is passed on.
VAR_INPUT
rX : REAL;
rX01 : REAL;
rX02 : REAL;
rY01 : REAL;
rY02 : REAL;
udiOpMod : UDINT(0..1);
rXManual : REAL;rX: Input value of the process in automatic mode.
rX01: x-value for the interpolation point P1.
rX02: x-value for the interpolation point P2.
rY01: y-value for the interpolation point P1.
rY02: y-value for the interpolation point P2.
udiOpMod: Selection of the operating mode (0 = Automatic, 1 = Manual).
rXManual: Input value for manual operation.
VAR_OUTPUT
rY : REAL;
TO_iY : INT;rY: Output signal as floating point number.
TO_iY: Output signal as integer value for linking to the output value of the bus terminal in the I/O section of the program.
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.7 | Tc3_BA from v1.1.6.0 |