Parameter
Global parameters
VAR_GLOBAL CONSTANT
usiMaxSunBldScn : USINT := 20;
uiMaxRowFcd : UINT := 10;
uiMaxColumnFcd : UINT := 20;
uiMaxShdObj : UINT := 20;
udiMaxDataFileSize : UDINT := 100000;
END_VARusiMaxSunBldScn: Maximum number of scenes that are processed by the function block FB_BA_SunBldScn.
uiMaxRowFcd: Maximum number of floors for which the shading correction applies (horizontal arrangement of windows).
uiMaxColumnFcd: Maximum number of axes for which the shading correction applies (vertical arrangement of windows).
uiMaxShdObj: Maximum number of shading objects that cast shadows on the facade.
udiMaxDataFileSize: Maximum file size for the Excel list (in bytes), which is read by the function blocks FB_BA_RdFcdElemLst and FB_BA_RdShdObjLst.
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.7 | Tc3_BA from v1.1.6.0 |