FB_BA_Toggle

The function block is used to switch an actuator on or off.
The input bEn is used for enabling the function block.
A positive edge at the input bOn results in setting of output bQ. The output is reset by a rising edge at the bOff input. If a rising edge is presented to bToggle, the output is negated; i.e., if On it goes Off, and if Off it goes On.
VAR_INPUT
bEn : BOOL;
bOn : BOOL;
bOff : BOOL;
bToggle : BOOL;
bEn: Function block enable.
bOn: Switches the output on.
bOff: Switches the output off.
bToggle: Negates the current output state.
VAR_OUTPUT
bQ : BOOL;
bQ: Control output.
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4024.7 | Tc3_BA from v1.1.6.0 |