FB_BA_Motor1St

Function block for controlling a simple single-stage motor.
The input bEn is used for general enabling of the motor.
The input udiOpMode is used to set the operating mode of the motor:
- 0 = Automatic
- 1 = Manual off
- 2 = Manual on
In automatic mode (udiOpMode= 0) the motor can be operated via the input bAuto (bAuto = bQ = TRUE).
The collection of all possible malfunctions of a motor is connected to bDst.
VAR_INPUT
bEn : BOOL;
bAuto : BOOL;
bDst : BOOL;
udiOpMode : UDINT;
bEn: Enable motor.
bAuto: Request of the actuator in automatic mode (udiOpMode = 0).
bDst: Input for collecting the possible motor malfunctions.
udiOpMode: Select the operating mode (0 = Automatic, 1 = Manual off, 2 = Manual on).
VAR_OUTPUT
bQ : BOOL;
bQ: Control output.
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4024.7 | Tc3_BA from v1.1.6.0 |